Letzte Aktualisierung: October 01 2026 22:33:32.
Linear scale LIDA 403
Linear scale for LIDA incremental exposed linear encoder
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Linear scale LIDA 403
Linear scale for LIDA incremental exposed linear encoder
Grating period: 20.000 µm
Thermal coefficient of linear expansion: ~ 8·10-6K-1
Accuracy grade: ± 5.0 µm
Measuring length: 1040 mm
Reference mark position: in the middle of the
measuring length
Fastening type: adherable
Thickness: 2.90 mm
Width: 15.00 mm
Linear scale for LIDA incremental exposed linear encoder
Grating period: 20.000 µm
Thermal coefficient of linear expansion: ~ 8·10-6K-1
Accuracy grade: ± 5.0 µm
Measuring length: 1040 mm
Reference mark position: in the middle of the
measuring length
Fastening type: adherable
Thickness: 2.90 mm
Width: 15.00 mm
ID number
ID number
573553-06
Grating period
Grating period
20.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 8·10-6K-1
Accuracy grade
Accuracy grade
± 5.0 µm
Measuring length
Measuring length
1040 mm
Reference mark position
Reference mark position
in the middle of the measuring length
Fastening type
Fastening type
adherable
Thickness
Thickness
2.90 mm
Width
Width
15.00 mm
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Mating Dimensions
Mounting Instructions
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions English
- LIDA 473, LIDA 483, Mounting Instructions German
- LIDA 473, LIDA 483, Mounting Instructions Spanish
- LIDA 473, LIDA 483, Mounting Instructions Japanese
- LIDA 473, LIDA 483, Mounting Instructions Taiwanese
- LIDA 473, LIDA 483, Mounting Instructions French
- LIDA 473, LIDA 483, Mounting Instructions Korean
- LIDA 473, LIDA 483, Mounting Instructions Italian
- LIDA 473, LIDA 483, Mounting Instructions English
- LIDA 473, LIDA 483, Mounting Instructions Chinese
- LIDA 473, LIDA 483, Mounting Instructions Dutch
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions German