Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 23 2026 22:31:58.

Parts kit LIDA 405
Parts kit for LIDA incremental exposed linear encoder (contains scale tape, fastener kit, clamping elements and magnets)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Parts kit LIDA 405
Parts kit for LIDA incremental exposed linear encoder (contains scale tape, fastener kit, clamping elements and magnets)
Grating period: 20.000 µm
Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 5.0 µm
Measuring length: 440 mm
Reference mark position: in the middle of the
measuring length
Fastening type: clamped, clamping
element removable
Special characteristics, shortening factor 150
parts kit: µm/m
ID number
ID number
655152-09
Grating period
Grating period
20.000 µm
Thermal coefficient of
linear expansion
linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 5.0 µm
Measuring length
Measuring length
440 mm
Reference mark position
Reference mark position
in the middle of the measuring length
Fastening type
Fastening type
clamped, clamping element removable
Special characteristics, shortening factor 150
parts kit
parts kit
µm/m
Downloads / CAD / Mounting