Letzte Aktualisierung: July 07 2026 22:30:47.
ST 3008
Incremental length gauge HEIDENHAIN-SPECTO
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
ST 3008
Incremental length gauge HEIDENHAIN-SPECTO
Plunger actuation: extended by spring force
Measuring length: 30 mm
Type of guide: ball-bush guide
Reference mark position:5 mm
Accuracy grade: 1.0 µm
Electrical connection: Connector M23, male, 9-pin
Connecting direction: radial
Pin configuration: D510107
Cable type: PUR Ø 5.1 mm
Cable length: 1.50 m
Output signal: sinusoidal current signals
(11 µApp)
Reference pulse width: 360°
Grating period: 20.000 µm
Power supply: 5V+-10%
Protection rating: IP64 (EN60529)
Operating temperature: +10/+40 °C
Incremental length gauge HEIDENHAIN-SPECTO
Plunger actuation: extended by spring force
Measuring length: 30 mm
Type of guide: ball-bush guide
Reference mark position:5 mm
Accuracy grade: 1.0 µm
Electrical connection: Connector M23, male, 9-pin
Connecting direction: radial
Pin configuration: D510107
Cable type: PUR Ø 5.1 mm
Cable length: 1.50 m
Output signal: sinusoidal current signals
(11 µApp)
Reference pulse width: 360°
Grating period: 20.000 µm
Power supply: 5V+-10%
Protection rating: IP64 (EN60529)
Operating temperature: +10/+40 °C
ID number
ID number
375130-01
Plunger actuation
Plunger actuation
extended by spring force
Measuring length
Measuring length
30 mm
Type of guide
Type of guide
ball-bush guide
Reference mark position
Reference mark position
5 mm
Accuracy grade
Accuracy grade
1.0 µm
Electrical connection
Electrical connection
Connector M23, male, 9-pin
Connecting direction
Connecting direction
radial
Pin configuration
Pin configuration
D510107
Cable type
Cable type
PUR Ø 5.1 mm
Cable length
Cable length
1.50 m
Output signal
Output signal
sinusoidal current signals (11 µApp)
Reference pulse width
Reference pulse width
360°
Grating period
Grating period
20.000 µm
Power supply
Power supply
5V+-10%
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C