Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

ST 3078
Incremental length gauge HEIDENHAIN-SPECTO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ST 3078
Incremental length gauge HEIDENHAIN-SPECTO
Plunger actuation: extended by spring force
Measuring length: 30 mm
Type of guide: ball-bush guide
Reference mark position:5 mm
Accuracy grade: 1.0 µm
Electrical connection: D-sub connector, 2-row, with locking screws, with
integrated electronics, coated, male, 15-pin
Connecting direction: axial
Pin configuration: D510107
Cable type: PUR Ø 5.1 mm
Cable length: 1.50 m
Output signal: Square-wave signals, TTL
levels with 10-fold
interpolation
Max. scanning frequency:100.00 kHz
Reference pulse width: 90°
Fault detection signal: for disturbance LOW
Signal period: 2.000 µm
Power supply: 5V+-10%
Protection rating: IP64 (EN60529)
Operating temperature: +10/+40 °C
ID number
ID number
375133-02
Plunger actuation
Plunger actuation
extended by spring force
Measuring length
Measuring length
30 mm
Type of guide
Type of guide
ball-bush guide
Reference mark position
Reference mark position
5 mm
Accuracy grade
Accuracy grade
1.0 µm
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Connecting direction
Connecting direction
axial
Pin configuration
Pin configuration
D510107
Cable type
Cable type
PUR Ø 5.1 mm
Cable length
Cable length
1.50 m
Output signal
Output signal
Square-wave signals, TTL levels with 10-fold interpolation
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
for disturbance LOW
Signal period
Signal period
2.000 µm
Power supply
Power supply
5V+-10%
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C
Downloads / CAD / Mounting