Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

AT 3017
Absolute length gauge HEIDENHAIN-ACANTO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AT 3017
Absolute length gauge HEIDENHAIN-ACANTO
Plunger actuation: extended with compressed
air
Measuring length: 30 mm
Type of guide: sliding glide
Accuracy grade: 2.0 µm
Electrical connection: Flange socket M12, male, 8-pin
Pin configuration: D532351
Data interface: Synchronous serial EnDat
2.2 without incremental
signals
Measuring step: 368 nm
Power supply: 3.6 V ... 14 V
Protection rating: IP64/67 (EN60529)
without/with sealing air
Operating temperature: +10/+40 °C
ID number
ID number
680984-02
Plunger actuation
Plunger actuation
extended with compressed air
Measuring length
Measuring length
30 mm
Type of guide
Type of guide
sliding glide
Accuracy grade
Accuracy grade
2.0 µm
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Data interface
Data interface
Synchronous serial EnDat 2.2 without incremental signals
Measuring step
Measuring step
368 nm
Power supply
Power supply
3.6 V ... 14 V
Protection rating
Protection rating
IP64/67 (EN60529) without/with sealing air
Operating temperature
Operating temperature
+10/+40 °C
Downloads / CAD / Mounting