Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 16 2026 22:32:14.

TTR ECA 4402
Scale drum for absolute angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ECA 4402
Scale drum for absolute angle encoder without integral bearing
Line count: 16379
Graduation accuracy: ± 1.9''
Geometry of drum: Outside Ø 208.89 mm, inside Ø 185 mm, hole
circle Ø 197 mm, 12 holes
Ø 3.7 mm, without
centering collar
Mechanical permissible
speed: 7500 min-1
ID number
ID number
1042970-07
Line count
Line count
16379
Graduation accuracy
Graduation accuracy
± 1.9''
Geometry of drum
Geometry of drum
Outside Ø 208.89 mm, inside Ø 185 mm, hole circle Ø 197 mm, 12 holes Ø 3.7 mm, without centering collar
Mechanical permissible
speed
speed
7500 min-1
Downloads / CAD / Mounting