Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 16 2026 22:32:14.

TTR ECA 4402
Scale drum for absolute angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ECA 4402
Scale drum for absolute angle encoder without integral bearing
Line count: 11616
Graduation accuracy: ± 2.3''
Geometry of drum: Outside Ø 148.20 mm, inside Ø 130 mm, hole
circle Ø 139 mm, 12 holes
Ø 3.4 mm, without
centering collar
Mechanical permissible
speed: 10500 min-1
ID number
ID number
1042970-12
Line count
Line count
11616
Graduation accuracy
Graduation accuracy
± 2.3''
Geometry of drum
Geometry of drum
Outside Ø 148.20 mm, inside Ø 130 mm, hole circle Ø 139 mm, 12 holes Ø 3.4 mm, without centering collar
Mechanical permissible
speed
speed
10500 min-1
Downloads / CAD / Mounting