Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 17 2026 22:32:08.

TTR ECA 4400
Scale drum for absolute angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ECA 4400
Scale drum for absolute angle encoder without integral bearing
Line count: 25993
Graduation accuracy: ± 2.5''
Geometry of drum: Outside Ø 331.31 mm, inside Ø 270 mm, hole
circle Ø 290 mm, 12 holes
Ø 5.5 mm, with centering
collar
Mechanical permissible
speed: 2500
ID number
ID number
1143118-03
Line count
Line count
25993
Graduation accuracy
Graduation accuracy
± 2.5''
Geometry of drum
Geometry of drum
Outside Ø 331.31 mm, inside Ø 270 mm, hole circle Ø 290 mm, 12 holes Ø 5.5 mm, with centering collar
Mechanical permissible
speed
speed
2500
Downloads / CAD / Mounting