Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 23 2026 22:31:58.

TTR ECA 4400
Scale drum for absolute angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ECA 4400
Scale drum for absolute angle encoder without integral bearing
Line count: 19998
Graduation accuracy: ± 2.5''
Geometry of drum: Outside Ø 254.93 mm, inside Ø 180 mm, hole
circle Ø 200 mm, 6 holes
Ø 5.5 mm, with centering
collar
Mechanical permissible
speed: 3250
ID number
ID number
1143118-04
Line count
Line count
19998
Graduation accuracy
Graduation accuracy
± 2.5''
Geometry of drum
Geometry of drum
Outside Ø 254.93 mm, inside Ø 180 mm, hole circle Ø 200 mm, 6 holes Ø 5.5 mm, with centering collar
Mechanical permissible
speed
speed
3250
Downloads / CAD / Mounting