Letzte Aktualisierung: October 01 2026 22:33:32.
TTR ECA 4400
Scale drum for absolute angle encoder without integral bearing
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
TTR ECA 4400
Scale drum for absolute angle encoder without integral bearing
Line count: 16379
Graduation accuracy: ± 2.5''
Geometry of drum: Outside Ø 208.89 mm, inside Ø 150 mm, hole
circle Ø 165 mm, 6 holes
Ø 5.5 mm, with centering
collar
Mechanical permissible
speed: 4250
Scale drum for absolute angle encoder without integral bearing
Line count: 16379
Graduation accuracy: ± 2.5''
Geometry of drum: Outside Ø 208.89 mm, inside Ø 150 mm, hole
circle Ø 165 mm, 6 holes
Ø 5.5 mm, with centering
collar
Mechanical permissible
speed: 4250
ID number
ID number
1143118-05
Line count
Line count
16379
Graduation accuracy
Graduation accuracy
± 2.5''
Geometry of drum
Geometry of drum
Outside Ø 208.89 mm, inside Ø 150 mm, hole circle Ø 165 mm, 6 holes Ø 5.5 mm, with centering collar
Mechanical permissible
speed
speed
4250
Downloads / CAD / Mounting
Brochure
CAD
CAD Download