Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 17 2026 22:32:08.

TTR ECM 2400
Scale drum for absolute angle encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ECM 2400
Scale drum for absolute angle encoder with magnetoresistive scanning
Graduation accuracy: ± 5.5''
Geometry of drum: Outside Ø 176.03 mm, inside Ø 130 mm, hole
circle Ø 145 mm
Mechanical permissible
speed: 9000 min-1
ID number
ID number
1144340-08
Graduation accuracy
Graduation accuracy
± 5.5''
Geometry of drum
Geometry of drum
Outside Ø 176.03 mm, inside Ø 130 mm, hole circle Ø 145 mm
Mechanical permissible
speed
speed
9000 min-1
Downloads / CAD / Mounting