Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

TTR ECM 2400
Scale drum for absolute angle encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ECM 2400
Scale drum for absolute angle encoder with magnetoresistive scanning
Graduation accuracy: ± 6.0''
Geometry of drum: Outside Ø 150.88 mm, inside Ø 105 mm, hole
circle Ø 120 mm
Mechanical permissible
speed: 10500 min-1
ID number
ID number
1144340-09
Graduation accuracy
Graduation accuracy
± 6.0''
Geometry of drum
Geometry of drum
Outside Ø 150.88 mm, inside Ø 105 mm, hole circle Ø 120 mm
Mechanical permissible
speed
speed
10500 min-1
Downloads / CAD / Mounting