Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 02 2026 22:39:42.

AK ECA 4410
Scanning head for absolute angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ECA 4410
Scanning head for absolute angle encoder without integral bearing
Drum outside diameter: 127.64 mm
Positions per revolution: 134217728
Interface: EnDat 2.2
Ordering designation: EnDat22
Electrical permissible speed: 5750 1/min
Rotational direction of graduation carrier: CW, positive counting
Power supply: 3.6 V ... 14 V
Electrical connection: D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration: D545592
Cable length: 1.00 m
Cable type: PUR Ø 3.7 mm
Protection rating: IP67 (EN60529)
Safety design: Fault exclusion for the
loosing of the
mechanical connection
possible
ID number
ID number
1215186-31
Drum outside diameter
Drum outside diameter
127.64 mm
Positions per revolution
Positions per revolution
134217728
Interface
Interface
EnDat 2.2
Ordering designation
Ordering designation
EnDat22
Electrical permissible speed
Electrical permissible speed
5750 1/min
Rotational direction of graduation carrier
Rotational direction of graduation carrier
CW, positive counting
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D545592
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 3.7 mm
Protection rating
Protection rating
IP67 (EN60529)
Safety design
Safety design
Fault exclusion for the loosing of the mechanical connection possible
Downloads / CAD / Mounting