Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 23 2026 22:31:58.

TTR ERA 4200
Scale drum for incremental modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERA 4200
Scale drum for incremental modular angle encoder
without integral bearing Line count: 40000
Grating period: 20.000 µm
Graduation accuracy: ± 2.5 ''
Geometry of drum: Outside Ø 254.93 mm, inside Ø 180 mm, hole
circle Ø 200 mm, 6 holes
Ø 5.5 mm, with centering
collar
Reference mark: 1 reference mark
Mechanical permissible
speed without mechanical
fault exclusion: 6250 min-1
Mechanical permissible
speed with mechanical
fault exclusion: 3250 min-1
ID number
ID number
532727-06
without integral bearing Line count
without integral bearing Line count
40000
Grating period
Grating period
20.000 µm
Graduation accuracy
Graduation accuracy
± 2.5 ''
Geometry of drum
Geometry of drum
Outside Ø 254.93 mm, inside Ø 180 mm, hole circle Ø 200 mm, 6 holes Ø 5.5 mm, with centering collar
Reference mark
Reference mark
1 reference mark
Mechanical permissible
speed without mechanical
fault exclusion
fault exclusion
6250 min-1
Mechanical permissible
speed with mechanical
fault exclusion
fault exclusion
3250 min-1
Downloads / CAD / Mounting