Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 16 2026 22:32:14.

TTR ERA 4202
Scale drum for incremental modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERA 4202
Scale drum for incremental modular angle encoder
without integral bearing Line count: 16384
Grating period: 20.000 µm
Graduation accuracy: ± 3.0 ''
Geometry of drum: Outside Ø 104.63 mm, inside Ø 70 mm, hole
circle Ø 85 mm, 6 holes Ø
5.5 mm, without centering
collar
Reference mark: 1 reference mark
Mechanical permissible
speed without mechanical
fault exclusion: 15000 min-1
ID number
ID number
538864-02
without integral bearing Line count
without integral bearing Line count
16384
Grating period
Grating period
20.000 µm
Graduation accuracy
Graduation accuracy
± 3.0 ''
Geometry of drum
Geometry of drum
Outside Ø 104.63 mm, inside Ø 70 mm, hole circle Ø 85 mm, 6 holes Ø 5.5 mm, without centering collar
Reference mark
Reference mark
1 reference mark
Mechanical permissible
speed without mechanical
fault exclusion
fault exclusion
15000 min-1
Downloads / CAD / Mounting