Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 27 2026 22:31:56.

TTR ERM 2404
Scale drum for an incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 2404
Scale drum for an incremental built-in encoder with magnetoresistive scanning
Line count: 1024
Grating period: 395.0 µm
Graduation accuracy: ± 9.0''
Reference mark: 1 reference mark
Geometry of drum: Outside Ø 128.75 mm, inside Ø 100 mm, w/o
holes, height of drum 11
mm
Protection rating: IP67 (EN60529)
Operating temperature: -10/+100 °C
Maximum rotational speed:20000 1/min
Special characteristics, rotational encoders: none
ID number
ID number
599399-09
Line count
Line count
1024
Grating period
Grating period
395.0 µm
Graduation accuracy
Graduation accuracy
± 9.0''
Reference mark
Reference mark
1 reference mark
Geometry of drum
Geometry of drum
Outside Ø 128.75 mm, inside Ø 100 mm, w/o holes, height of drum 11 mm
Protection rating
Protection rating
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Maximum rotational speed
Maximum rotational speed
20000 1/min
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting