Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 17 2026 22:32:08.

TTR ERM 2200C
Scale drum with centering collar for an incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 2200C
Scale drum with centering collar for an incremental built-in encoder with magnetoresistive scanning
Line count: 2800
Grating period: 197.5 µm
Graduation accuracy: ± 6.0''
Nominal increment of coded reference marks, reference marks: nominal increment = 112
grating periods
Geometry of drum: Outside Ø 176.03 mm, inside Ø 140 mm, hole
circle Ø 155 mm
Protection rating: IP67 (EN60529)
Operating temperature: -20/+100 °C
Maximum rotational speed:8500 min-1
Special characteristics, rotational encoders: none
ID number
ID number
671712-19
Line count
Line count
2800
Grating period
Grating period
197.5 µm
Graduation accuracy
Graduation accuracy
± 6.0''
Nominal increment of coded reference marks, reference marks
Nominal increment of coded reference marks, reference marks
nominal increment = 112 grating periods
Geometry of drum
Geometry of drum
Outside Ø 176.03 mm, inside Ø 140 mm, hole circle Ø 155 mm
Protection rating
Protection rating
IP67 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
Maximum rotational speed
Maximum rotational speed
8500 min-1
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting