Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

TTR ERM 2904
Scale drum for an incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 2904
Scale drum for an incremental built-in encoder with magnetoresistive scanning
Line count: 180
Grating period: 950.0 µm
Reference mark: 1 reference mark
Geometry of drum: Outside Ø 54.43 mm, inside
Ø 35 mm, w/o holes, height
of drum 11 mm
Protection rating: IP67 (EN60529)
Operating temperature: -20/+100 °C
Maximum rotational speed: 50000
ID number
ID number
685130-06
Line count
Line count
180
Grating period
Grating period
950.0 µm
Reference mark
Reference mark
1 reference mark
Geometry of drum
Geometry of drum
Outside Ø 54.43 mm, inside Ø 35 mm, w/o holes, height of drum 11 mm
Protection rating
Protection rating
IP67 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
Maximum rotational speed
Maximum rotational speed
50000
Downloads / CAD / Mounting