Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 13 2026 22:31:48.

TKN ERO 2000
Disk/hub assembly for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TKN ERO 2000
Disk/hub assembly for incremental modular angle encoder without integral bearing
Number of signal periods: 4096
Graduation accuracy with
electrical centering: ± 8.0''
Shaft: Hub with diameter 21.0
mm, inside diameter 5
mm, bolt circle Ø 9 mm, 3x Ø 2.2 mm
Circular scale outside
diameter: 30.00 mm
Mechanical permissible
speed: 14000 1/min
Operating temperature: -10/+70 °C
Reference mark: 1 reference mark
ID number
ID number
785130-01
Number of signal periods
Number of signal periods
4096
Graduation accuracy with
electrical centering
electrical centering
± 8.0''
Shaft
Shaft
Hub with diameter 21.0 mm, inside diameter 5 mm, bolt circle Ø 9 mm, 3x Ø 2.2 mm
Circular scale outside
diameter
diameter
30.00 mm
Mechanical permissible
speed
speed
14000 1/min
Operating temperature
Operating temperature
-10/+70 °C
Reference mark
Reference mark
1 reference mark
Downloads / CAD / Mounting