Letzte Aktualisierung: January 27 2026 22:31:21.

VT 122
Camera system

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
VT 122
Camera system
Version:
Power supply: 19.2 V ... 30 V (EN
61131-2)
Electrical connection: Flange socket M12, male, 12-pin
Camera interface: Gigabit Ethernet
Electrical connection 2: Flange socket M12, X-coding, female, 8-pin
Operating distance: 52/20 mm
Fastening type: Fixing clamp fastening
ID number
ID number
1373589-01
Version
Version
Power supply
Power supply
19.2 V ... 30 V (EN 61131-2)
Electrical connection
Electrical connection
Flange socket M12, male, 12-pin
Camera interface
Camera interface
Gigabit Ethernet
Electrical connection 2
Electrical connection 2
Flange socket M12, X-coding, female, 8-pin
Operating distance
Operating distance
52/20 mm
Fastening type
Fastening type
Fixing clamp fastening
Downloads / CAD / Mounting
  • CAD Download