Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

MRP 5010
Angle measuring module with integrated precision bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MRP 5010
Angle measuring module with integrated precision bearing
Measuring method: absolute
System accuracy: ± 2.5''
Axial bearing force: 200 N
Data interface: EnDat22
Positions per revolution:268435456
Power supply: 3.6 V ... 14 V
Shaft: 2AC
Flange version: 1BA
Protection rating: IP40 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical
permissible
speed/rotational speed: 300 1/min
Electrical connection: Bent plug connector, double-row, 15-pin
Pin configuration: D533387
Special characteristics, rotor: Axial runout 5 µm
ID number
ID number
1101636-01
Measuring method
Measuring method
absolute
System accuracy
System accuracy
± 2.5''
Axial bearing force
Axial bearing force
200 N
Data interface
Data interface
EnDat22
Positions per revolution
Positions per revolution
268435456
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
2AC
Flange version
Flange version
1BA
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical
permissible
speed/rotational speed
speed/rotational speed
300 1/min
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D533387
Special characteristics, rotor
Special characteristics, rotor
Axial runout 5 µm
Downloads / CAD / Mounting