Letzte Aktualisierung: September 01 2026 22:33:39.
ND 280
Digital readout for metrology applications
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
ND 280
Digital readout for metrology applications
Basic ID number of 637456 Features: length, software 1: angle and error
compensation
Number of encoder inputs: 1x Number of slots: none
Position encoder: 1Vpp/11µApp/EnDat22
Type of display: TFT screen monochrom
Data interface: USB/RS
Digital readout for metrology applications
Basic ID number of 637456 Features: length, software 1: angle and error
compensation
Number of encoder inputs: 1x Number of slots: none
Position encoder: 1Vpp/11µApp/EnDat22
Type of display: TFT screen monochrom
Data interface: USB/RS
ID number
ID number
636280-01
Basic ID number of 637456 Features
Basic ID number of 637456 Features
length, software 1: angle and error compensation
Number of encoder inputs
Number of encoder inputs
1x Number of slots: none
Position encoder
Position encoder
1Vpp/11µApp/EnDat22
Type of display
Type of display
TFT screen monochrom
Data interface
Data interface
USB/RS
Downloads / CAD / Mounting
Brochure
CAD
CAD Download