Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 11 2026 22:31:57.

AE ERO 1225
Scanning unit

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE ERO 1225
Scanning unit
Line count: 2048
Output signal: TTL
Max. scanning frequency:300.00 kHz
Power supply: 5 V (+-10 %)
Protection rating: IP00 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Bent plug connector, double-row with tray, 12-pin
Pin configuration: D297243
Connecting direction: radial
Please pay attention to the product documentation!
ID number
ID number
1037521-19
Line count
Line count
2048
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Bent plug connector, double-row with tray, 12-pin
Pin configuration
Pin configuration
D297243
Connecting direction
Connecting direction
radial
Please pay attention to the product documentation!
Downloads / CAD / Mounting