Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 28 2026 22:31:58.

ROQ 425
Absolute rotary encoder (multiturn) with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROQ 425
Absolute rotary encoder (multiturn) with integral bearing for separate shaft coupling
Differentiable revolutions: 4096
Positions per revolution: 8192
Data interface: EnDatTb
Output code: Binary
Line count: 2048
Output signal: TTL
Cutoff frequency (-3 dB): 0.00 kHz
Power supply: 4.75 V ... 30 V
Flange version: Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x
M3 and 3 x M4, additional
slot for fastening with
fixing clamps
Type of Flange: 39A
Shaft: Solid shaft with
flattening, diameter 10mm, length 20mm, flattening
1mm deep, length 18mm
Type of Shaft: 03D
Protection rating: IP66 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Flange socket M23, male, 17-pin
Pin configuration: D288678
Connecting direction: radial
Please pay attention to the product documentation!
ID number
ID number
1042529-01
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
EnDatTb
Output code
Output code
Binary
Line count
Line count
2048
Output signal
Output signal
TTL
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
0.00 kHz
Power supply
Power supply
4.75 V ... 30 V
Flange version
Flange version
Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x M3 and 3 x M4, additional slot for fastening with fixing clamps
Type of Flange
Type of Flange
39A
Shaft
Shaft
Solid shaft with flattening, diameter 10mm, length 20mm, flattening 1mm deep, length 18mm
Type of Shaft
Type of Shaft
03D
Protection rating
Protection rating
IP66 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Flange socket M23, male, 17-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
radial
Please pay attention to the product documentation!
Downloads / CAD / Mounting