Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

EQN 425
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 425
Rotary encoder with integral bearing
Differentiable revolutions: 4096
Positions per revolution: 8192
Data interface: EnDatTb
Output code: Binary
Line count: 512
Output signal: TTL
Cutoff frequency (-3 dB): 0.00 kHz
Power supply: 4.75 V ... 30 V
Coupling version: Stator coupling for
plane surface (hole
circle Ø 63 mm)
Type of Coupling: 14
Shaft: Blind hollow shaft with
clamping ring, diameter
12 mm, depth 24 mm
Type of Shaft: 68A
Protection rating: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Flange socket M23, male, 17-pin
Pin configuration: D288678
Connecting direction: radial
Please pay attention to the product documentation!
ID number
ID number
1042540-01
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
EnDatTb
Output code
Output code
Binary
Line count
Line count
512
Output signal
Output signal
TTL
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
0.00 kHz
Power supply
Power supply
4.75 V ... 30 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Type of Coupling
Type of Coupling
14
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm
Type of Shaft
Type of Shaft
68A
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Flange socket M23, male, 17-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
radial
Please pay attention to the product documentation!
Downloads / CAD / Mounting