Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 08 2026 22:31:32.

ROQ 437F
Absolute rotary encoder (multiturn) with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROQ 437F
Absolute rotary encoder (multiturn) with integral bearing for separate shaft coupling
Differentiable revolutions: 4096
Positions per revolution: 33554432
Data interface: Fanuc06
Output code: Binary
Line count: 2048
Power supply: 3.6 V ... 14 V
Flange version: Synchro flange Ø 58 mm, centering collar 50 mm, bolt circle Ø 42 mm, 3 x
M4 Type of Flange: 01C
Shaft: Solid shaft, diameter 6
mm, length 9.5 mm
Type of Shaft: 73A
Protection rating: IP64 (EN60529)
Operating temperature: -30/+100 °C
Electrical connection: Flange socket M12, male, 8-pin
Pin configuration: D532351
Connecting direction: radial
Please pay attention to the product documentation!
ID number
ID number
1081303-02
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
33554432
Data interface
Data interface
Fanuc06
Output code
Output code
Binary
Line count
Line count
2048
Power supply
Power supply
3.6 V ... 14 V
Flange version
Flange version
Synchro flange Ø 58 mm, centering collar 50 mm, bolt circle Ø 42 mm, 3 x M4 Type of Flange: 01C
Shaft
Shaft
Solid shaft, diameter 6 mm, length 9.5 mm
Type of Shaft
Type of Shaft
73A
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-30/+100 °C
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Connecting direction
Connecting direction
radial
Please pay attention to the product documentation!
Downloads / CAD / Mounting