Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

ROC 425F
Absolute rotary encoder (multiturn) with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROC 425F
Absolute rotary encoder (multiturn) with integral bearing for separate shaft coupling
Differentiable revolutions: 8192
Positions per revolution: 33554432
Data interface: Fanuc05
Output code: Binary
Line count: 2048
Power supply: 3.6 V ... 14 V
Flange version: Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x
M3 and 3 x M4, additional
slot for fastening with
fixing clamps
Type of Flange: 39A
Shaft: Solid shaft, diameter 10
mm, length 20 mm
Type of Shaft: 01J
Protection rating: IP64 (EN60529)
Operating temperature: -30/+100 °C
Electrical connection: Flange socket M12, male, 8-pin
Pin configuration: D532351
Connecting direction: radial
Please pay attention to the product documentation!
ID number
ID number
1081306-02
Differentiable revolutions
Differentiable revolutions
8192
Positions per revolution
Positions per revolution
33554432
Data interface
Data interface
Fanuc05
Output code
Output code
Binary
Line count
Line count
2048
Power supply
Power supply
3.6 V ... 14 V
Flange version
Flange version
Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x M3 and 3 x M4, additional slot for fastening with fixing clamps
Type of Flange
Type of Flange
39A
Shaft
Shaft
Solid shaft, diameter 10 mm, length 20 mm
Type of Shaft
Type of Shaft
01J
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-30/+100 °C
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Connecting direction
Connecting direction
radial
Please pay attention to the product documentation!
Downloads / CAD / Mounting