Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 04 2026 22:39:14.

AE ECI 4090S
Scanning unit for absolute encoder with inductive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE ECI 4090S
Scanning unit for absolute encoder with inductive scanning
Positions per revolution: 1048576
Data interface: DQ01 DRIVE-CLiQ encoder
interface DQ01
Output code: Binary
Power supply: 10 V ... 28.8 V
Form of scanning unit: Inside Ø 205.2 mm, outside Ø 229 mm (ring), outside Ø 263 mm (with
head), hole circle Ø 220
mm, holes 6x M4, drum
height 20 mm
Drum outside diameter: 203.80 mm
Protection rating: IP40 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Plug connector, straight, double-row, 15-pin
Pin configuration: D1079827
Connecting direction: Cable outlet right
Safety design: Functional safety
Please pay attention to the product documentation!
ID number
ID number
1087527-04
Positions per revolution
Positions per revolution
1048576
Data interface
Data interface
DQ01 DRIVE-CLiQ encoder interface DQ01
Output code
Output code
Binary
Power supply
Power supply
10 V ... 28.8 V
Form of scanning unit
Form of scanning unit
Inside Ø 205.2 mm, outside Ø 229 mm (ring), outside Ø 263 mm (with head), hole circle Ø 220 mm, holes 6x M4, drum height 20 mm
Drum outside diameter
Drum outside diameter
203.80 mm
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D1079827
Connecting direction
Connecting direction
Cable outlet right
Safety design
Safety design
Functional safety
Please pay attention to the product documentation!
Downloads / CAD / Mounting