Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 28 2026 22:31:58.

TTR EXI 4000
Grating drum for absolut built-in encoder with inductive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR EXI 4000
Grating drum for absolut built-in encoder with inductive scanning
Geometry of drum: Outside Ø 112.8 mm, inside
Ø 90 mm, hole circle Ø
99.5 mm, drum height 20
mm, countersunk holes 6x
M4 Measuring standard: Aluminum carrier with
milled grating structure
Operating temperature: -40/+115 °C
Please pay attention to the product documentation!
ID number
ID number
1130175-02
Geometry of drum
Geometry of drum
Outside Ø 112.8 mm, inside Ø 90 mm, hole circle Ø 99.5 mm, drum height 20 mm, countersunk holes 6x M4 Measuring standard: Aluminum carrier with milled grating structure
Operating temperature
Operating temperature
-40/+115 °C
Please pay attention to the product documentation!
Downloads / CAD / Mounting