Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 17 2026 22:32:08.

ERN 1331
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1331
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 2048
Output signal: HTL
Max. scanning frequency: 300.00 kHz
Power supply: 10 V ... 30 V
Coupling version: without coupling
Type of Coupling: ..
Shaft: Tapered shaft 1 to 10, functional diameter 9.25
mm, back-off thread M10
and M6
Type of Shaft: 65B
Protection rating: IP40 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: 62S12
Pin configuration: D297243
Connecting direction: Cable outlet for axial
and radial use
Included part: 518963-04
Type of packaging: Individual packaging
Please pay attention to the product documentation!
ID number
ID number
1169566-53
Line count
Line count
2048
Output signal
Output signal
HTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
10 V ... 30 V
Coupling version
Coupling version
without coupling
Type of Coupling
Type of Coupling
..
Shaft
Shaft
Tapered shaft 1 to 10, functional diameter 9.25 mm, back-off thread M10 and M6
Type of Shaft
Type of Shaft
65B
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
62S12
Pin configuration
Pin configuration
D297243
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
518963-04
Type of packaging
Type of packaging
Individual packaging
Please pay attention to the product documentation!
Downloads / CAD / Mounting