Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 08 2026 22:31:32.

ROQ 436S
Absolute rotary encoder (multiturn) with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROQ 436S
Absolute rotary encoder (multiturn) with integral bearing for separate shaft coupling
Differentiable revolutions: 4096
Positions per revolution: 16777216
Data interface: DQ01
Output code: Binary
Line count: 2048
Power supply: 10 V ... 28.8 V
Flange version: Synchro flange Ø 58 mm, centering collar 50 mm, bolt circle Ø 42 mm, 3 x
M4 Type of Flange: 01C
Shaft: Solid shaft with
flattening, diameter 6 mm, length 9.5 mm, flattening
0.5 mm deep, length 9.3 mm
Type of Shaft: 92A
Protection rating: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D781766
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Cable type: EPG Ø 3.7 mm
Safety design: Functional safety
Please pay attention to the product documentation!
ID number
ID number
1176752-04
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
16777216
Data interface
Data interface
DQ01
Output code
Output code
Binary
Line count
Line count
2048
Power supply
Power supply
10 V ... 28.8 V
Flange version
Flange version
Synchro flange Ø 58 mm, centering collar 50 mm, bolt circle Ø 42 mm, 3 x M4 Type of Flange: 01C
Shaft
Shaft
Solid shaft with flattening, diameter 6 mm, length 9.5 mm, flattening 0.5 mm deep, length 9.3 mm
Type of Shaft
Type of Shaft
92A
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D781766
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Cable type
Cable type
EPG Ø 3.7 mm
Safety design
Safety design
Functional safety
Please pay attention to the product documentation!
Downloads / CAD / Mounting