Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 23 2026 22:31:58.

ECN 424S
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 424S
Rotary encoder with integral bearing
Positions per revolution: 16777216
Data interface: DQ01
Output code: Binary
Line count: 2048
Power supply: 10 V ... 28.8 V
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Type of Coupling: 14 Shaft: Blind hollow shaft with
steel clamping ring, diameter 10 mm, depth 24
mm Type of Shaft: 68T
Protection rating: IP64 (EN60529)
Operating temperature: -30/+100 °C
Electrical connection: Flange socket M12, male, 8-pin
Pin configuration: D781766
Connecting direction: radial
Included part: Sticker for 4 fastening
repetitions, WELLA1:
68T/68S
Special characteristics, rotational encoders: none
Safety design: Functional safety
Please pay attention to the product documentation!
ID number
ID number
1179146-08
Positions per revolution
Positions per revolution
16777216
Data interface
Data interface
DQ01
Output code
Output code
Binary
Line count
Line count
2048
Power supply
Power supply
10 V ... 28.8 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Type of Coupling
Type of Coupling
14 Shaft: Blind hollow shaft with steel clamping ring, diameter 10 mm, depth 24 mm Type of Shaft: 68T
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-30/+100 °C
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Pin configuration
Pin configuration
D781766
Connecting direction
Connecting direction
radial
Included part
Included part
Sticker for 4 fastening repetitions, WELLA1: 68T/68S
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Safety design
Safety design
Functional safety
Please pay attention to the product documentation!
Downloads / CAD / Mounting