Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

R35i-1000/0-5mm-PP/0-5V-8-R-H-M
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R35i-1000/0-5mm-PP/0-5V-8-R-H-M
Incremental modular rotary encoder without integral bearing
Number of signal periods:1000
Number of signal periods
commutation: 0 Reference mark: A-&B- 270°
Output signal: PP/0
Output frequency: 1.830 MHz
Power supply: 5 V (+-10 %)
Flange version: Plastic flange for
modular encoder, diameter
Ø 38 mm, mounting pitch
32.5 mm
: 87A
Shaft: Hollow through shaft with
radial fastening, diameter 5 mm
: 0HC
Protection rating: IP30 (EN60529)
Operating temperature: -30/+115 °C
Electrical connection: Bent plug connector, double-row, 15-pin
Pin configuration: D730583
Connecting direction: radial
Form of housing: Housing with hole
Included part: Screw 2x M2.5x5.25mm
T8-hexalobular and socket
screw key (four-spline)
Type of packaging: Collective package in
plastic container, quantity of 10
Company identification: RENCO
Please pay attention to the product documentation!
ID number
ID number
1282231-13
Number of signal periods
Number of signal periods
1000
Number of signal periods
commutation
commutation
0 Reference mark: A-&B- 270°
Output signal
Output signal
PP/0
Output frequency
Output frequency
1.830 MHz
Power supply
Power supply
5 V (+-10 %)
Flange version
Flange version
Plastic flange for modular encoder, diameter Ø 38 mm, mounting pitch 32.5 mm
87A
Shaft
Shaft
Hollow through shaft with radial fastening, diameter 5 mm
0HC
Protection rating
Protection rating
IP30 (EN60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D730583
Connecting direction
Connecting direction
radial
Form of housing
Form of housing
Housing with hole
Included part
Included part
Screw 2x M2.5x5.25mm T8-hexalobular and socket screw key (four-spline)
Type of packaging
Type of packaging
Collective package in plastic container, quantity of 10
Company identification
Company identification
RENCO
Please pay attention to the product documentation!
Downloads / CAD / Mounting