Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 17 2026 22:32:08.

AE KBI 1335

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE KBI 1335
Line count: 16 Form of scanning unit: Outside diameter 59 mm, bolt circle diameter 51
mm, 3x 90°, and alignment
hole M3
Differentiable revolutions: 65536
Positions per revolution: 524288 (19 bit)
Protection rating: IP00 (EN60529)
Operating temperature: -40/+115 °C
Data interface: EnDat22 Synchronous serial
EnDat 2.2 without
incremental signals
Power supply: Up = 3.6 V ... 14 V; Ubat
= 3.6 V (nom.) ... 5.25 V
(max.)
Electrical connection: Bent plug connector, double-row, 15-pin
Pin configuration: D1001179
Output code: Binary
Type of packaging: Individual packaging
Safety design: Functional safety
Please pay attention to the product documentation!
ID number
ID number
1314406-01
Line count
Line count
16 Form of scanning unit: Outside diameter 59 mm, bolt circle diameter 51 mm, 3x 90°, and alignment hole M3
Differentiable revolutions
Differentiable revolutions
65536
Positions per revolution
Positions per revolution
524288 (19 bit)
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
-40/+115 °C
Data interface
Data interface
EnDat22 Synchronous serial EnDat 2.2 without incremental signals
Power supply
Power supply
Up = 3.6 V ... 14 V; Ubat = 3.6 V (nom.) ... 5.25 V (max.)
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D1001179
Output code
Output code
Binary
Type of packaging
Type of packaging
Individual packaging
Safety design
Safety design
Functional safety
Please pay attention to the product documentation!
Downloads / CAD / Mounting