Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 28 2026 22:31:58.

TK KxI 1xx

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TK KxI 1xx
Line count: 32 Operating temperature: -40/+115 °C
Rotor design: PCB with graduation, inside diameter 22 mm, with centering circle
Type of packaging: Individual packaging
Please pay attention to the product documentation!
ID number
ID number
1334113-01
Line count
Line count
32 Operating temperature: -40/+115 °C
Rotor design
Rotor design
PCB with graduation, inside diameter 22 mm, with centering circle
Type of packaging
Type of packaging
Individual packaging
Please pay attention to the product documentation!
Downloads / CAD / Mounting