Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 02 2026 22:32:48.

AE KCI 120

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE KCI 120
Additional function: Second encoder
Line count: 32
Line count 2: 16
Form of scanning unit: Scanning unit 65.5 x
62 mm, inside diameter
20 mm, 4 mounting
holes Ø 5.0 mm
Positions per revolution: 1048576 (20 bit)
Positions per revolution 2: 524288 (19 bit)
Protection rating: IP00 (EN60529)
Operating temperature: -40/+115 °C
Data interface: EnDat22 Synchronous
serial EnDat 2.2
without incremental
signals
Power supply: 3.6 V ... 14 V
Electrical connection: Bent plug connector, double-row, 15-pin
Pin configuration: D1289737
External analog sensors: no specified value
Output code: Binary
Type of packaging: Individual packaging
Please pay attention to the product documentation!
ID number
ID number
1334444-01
Additional function
Additional function
Second encoder
Line count
Line count
32
Line count 2
Line count 2
16
Form of scanning unit
Form of scanning unit
Scanning unit 65.5 x 62 mm, inside diameter 20 mm, 4 mounting holes Ø 5.0 mm
Positions per revolution
Positions per revolution
1048576 (20 bit)
Positions per revolution 2
Positions per revolution 2
524288 (19 bit)
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
-40/+115 °C
Data interface
Data interface
EnDat22 Synchronous serial EnDat 2.2 without incremental signals
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D1289737
External analog sensors
External analog sensors
no specified value
Output code
Output code
Binary
Type of packaging
Type of packaging
Individual packaging
Please pay attention to the product documentation!
Downloads / CAD / Mounting