Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 17 2026 22:32:08.

TKN KxI 1xx

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TKN KxI 1xx
Line count: 32 Operating temperature: -40/+115 °C
Rotor design: Interference-fit assembly, inside diameter 20 mm, length 6.0 mm, with ball
bearing mount Ø 25 mm
Type of packaging: Individual packaging
Please pay attention to the product documentation!
ID number
ID number
1348267-01
Line count
Line count
32 Operating temperature: -40/+115 °C
Rotor design
Rotor design
Interference-fit assembly, inside diameter 20 mm, length 6.0 mm, with ball bearing mount Ø 25 mm
Type of packaging
Type of packaging
Individual packaging
Please pay attention to the product documentation!
Downloads / CAD / Mounting