Letzte Aktualisierung: October 01 2026 22:33:32.
AE KCI 120
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
AE KCI 120
Additional function: Second encoder
Line count: 32
Line count 2: 16
Form of scanning unit: Scanning unit outside
diameter 64.5 mm, inside diameter 22.5
mm, 3 mounting holes
M2.5
Positions per revolution: 1048576 (20 bit)
Positions per revolution 2: 524288 (19 bit)
Protection rating: IP00 (EN60529)
Operating temperature: -40/+115 °C
Data interface: EnDat22 Synchronous
serial EnDat 2.2
without incremental
signals
Power supply: 3.6 V ... 14 V
Electrical connection: Bent plug connector, double-row, 15-pin
Pin configuration: D1289737
External analog sensors: no specified value
Output code: Binary
Type of packaging: Individual packaging
Safety design: Functional safety
Please pay attention to the product documentation!
Additional function: Second encoder
Line count: 32
Line count 2: 16
Form of scanning unit: Scanning unit outside
diameter 64.5 mm, inside diameter 22.5
mm, 3 mounting holes
M2.5
Positions per revolution: 1048576 (20 bit)
Positions per revolution 2: 524288 (19 bit)
Protection rating: IP00 (EN60529)
Operating temperature: -40/+115 °C
Data interface: EnDat22 Synchronous
serial EnDat 2.2
without incremental
signals
Power supply: 3.6 V ... 14 V
Electrical connection: Bent plug connector, double-row, 15-pin
Pin configuration: D1289737
External analog sensors: no specified value
Output code: Binary
Type of packaging: Individual packaging
Safety design: Functional safety
Please pay attention to the product documentation!
ID number
ID number
1354407-01
Additional function
Additional function
Second encoder
Line count
Line count
32
Line count 2
Line count 2
16
Form of scanning unit
Form of scanning unit
Scanning unit outside diameter 64.5 mm, inside diameter 22.5 mm, 3 mounting holes M2.5
Positions per revolution
Positions per revolution
1048576 (20 bit)
Positions per revolution 2
Positions per revolution 2
524288 (19 bit)
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
-40/+115 °C
Data interface
Data interface
EnDat22 Synchronous serial EnDat 2.2 without incremental signals
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D1289737
External analog sensors
External analog sensors
no specified value
Output code
Output code
Binary
Type of packaging
Type of packaging
Individual packaging
Safety design
Safety design
Functional safety
Please pay attention to the product documentation!
Downloads / CAD / Mounting
CAD
CAD Download
Certificates
- KxI - Inductive Kit Encoder_Safety CE_Certificate_M6A 020196 0271 Rev. 01, External Certification English
- KxI - Inductive Kit Encoder_Safety CE_Annex_HT95585C-A Version 1.7, External Certification English
- KxI - Inductive Kit Encoder_Safety CE_Report_HT95585C Version 1.6, External Certification English