Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

TKN KxI 11xx

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TKN KxI 11xx
Line count: 16 Operating temperature: -40/+115 °C
Rotor design: Interference-fit assembly, inside diameter 12 mm
Type of packaging: Individual packaging
Please pay attention to the product documentation!
ID number
ID number
1418391-01
Line count
Line count
16 Operating temperature: -40/+115 °C
Rotor design
Rotor design
Interference-fit assembly, inside diameter 12 mm
Type of packaging
Type of packaging
Individual packaging
Please pay attention to the product documentation!
Downloads / CAD / Mounting