Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 11 2026 22:31:57.

TK KxI 1xx

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TK KxI 1xx
Line count: 32 Operating temperature: -40/+115 °C
Rotor design: Countersunk head screws, bolt circle diameter 18.5
mm, 3x 120°, M2 with gold
support surface
Type of packaging: Individual packaging
Safety design: Fault exclusion for the
loosing of the mechanical
connection possible
Please pay attention to the product documentation!
ID number
ID number
1445825-01
Line count
Line count
32 Operating temperature: -40/+115 °C
Rotor design
Rotor design
Countersunk head screws, bolt circle diameter 18.5 mm, 3x 120°, M2 with gold support surface
Type of packaging
Type of packaging
Individual packaging
Safety design
Safety design
Fault exclusion for the loosing of the mechanical connection possible
Please pay attention to the product documentation!
Downloads / CAD / Mounting