Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 20 2026 22:32:54.

ERN 480
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 480
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 1024
Output signal: ~1Vpp
Cutoff frequency (-3 dB):180.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Type of Coupling: 14
Shaft: Hollow through shaft with
clamping ring usable on
both sides, diameter 12
mm
Type of Shaft: 70C
Protection rating: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: 01
Pin configuration: D294999
Connecting direction: Cable outlet for axial
and radial use
Included part: ..
Cable length: 1.00 m
Please pay attention to the product documentation!
ID number
ID number
385480-02
Line count
Line count
1024
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Type of Coupling
Type of Coupling
14
Shaft
Shaft
Hollow through shaft with clamping ring usable on both sides, diameter 12 mm
Type of Shaft
Type of Shaft
70C
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
01
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
..
Cable length
Cable length
1.00 m
Please pay attention to the product documentation!
Downloads / CAD / Mounting