Letzte Aktualisierung: August 16 2026 22:32:14.
ROD 1020
Incremental rotary encoder with integral bearing for separate shaft coupling
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
ROD 1020
Incremental rotary encoder with integral bearing for separate shaft coupling
Line count: 500
Output signal: TTL
Max. scanning frequency:300.00 kHz
Power supply: 5 V (+-10 %)
Flange version: Synchro flange Ø 36.5 mm, centering collar 33 mm, bolt circle Ø 26 mm, 4 x
M3 Type of Flange: 14 Shaft: Solid shaft, diameter 4
mm, length 12.5 mm
Type of Shaft: 01L
Protection rating: IP64 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: free cable end
Pin configuration: D294999
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Special characteristics, rotational encoders: none
Please pay attention to the product documentation!
Incremental rotary encoder with integral bearing for separate shaft coupling
Line count: 500
Output signal: TTL
Max. scanning frequency:300.00 kHz
Power supply: 5 V (+-10 %)
Flange version: Synchro flange Ø 36.5 mm, centering collar 33 mm, bolt circle Ø 26 mm, 4 x
M3 Type of Flange: 14 Shaft: Solid shaft, diameter 4
mm, length 12.5 mm
Type of Shaft: 01L
Protection rating: IP64 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: free cable end
Pin configuration: D294999
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Special characteristics, rotational encoders: none
Please pay attention to the product documentation!
ID number
ID number
534900-03
Line count
Line count
500
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Flange version
Flange version
Synchro flange Ø 36.5 mm, centering collar 33 mm, bolt circle Ø 26 mm, 4 x M3 Type of Flange: 14 Shaft: Solid shaft, diameter 4 mm, length 12.5 mm
Type of Shaft
Type of Shaft
01L
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Please pay attention to the product documentation!
Downloads / CAD / Mounting
CAD
CAD Download
Declaration of Conformity
Mating Dimensions
Mounting Instructions
- ROC 10xx, ROQ 10xx, ROD 10xx // 01L, 14, Mounting Instructions German
- ROC 10xx, ROQ 10xx, ROD 10xx // 01L, 14, Mounting Instructions English
- ROC 10xx, ROQ 10xx, ROD 10xx // 01L, 14, Mounting Instructions Spanish
- ROC 10xx, ROQ 10xx, ROD 10xx // 01L, 14, Mounting Instructions French
- ROC 10xx, ROQ 10xx, ROD 10xx // 01L, 14, Mounting Instructions Italian