Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 02 2026 22:32:48.

ERN 421
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 421
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 1024
Output signal: TTL
Max. scanning frequency: 300.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling for plane
surface (hole circle Ø 82
mm, M4)
Type of Coupling: 45
Shaft: Solid shaft with external
thread M8, centering
taper 60° and driving
flat SW 8mm
Type of Shaft: 75B
Protection rating: IP66 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: 28S12
Pin configuration: D297244
Connecting direction: radial
Included part: 518963-13
Please pay attention to the product documentation!
ID number
ID number
538724-71
Line count
Line count
1024
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 82 mm, M4)
Type of Coupling
Type of Coupling
45
Shaft
Shaft
Solid shaft with external thread M8, centering taper 60° and driving flat SW 8mm
Type of Shaft
Type of Shaft
75B
Protection rating
Protection rating
IP66 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
28S12
Pin configuration
Pin configuration
D297244
Connecting direction
Connecting direction
radial
Included part
Included part
518963-13
Please pay attention to the product documentation!
Downloads / CAD / Mounting