Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 02 2026 22:39:42.

ECI 1118
Absolute modular rotary encoder (singleturn) with inductive scanning without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECI 1118
Absolute modular rotary encoder (singleturn) with inductive scanning without integral bearing
Positions per revolution: 262144
Data interface: EnDat22
Output code: Binary
Power supply: 3.6 V ... 14 V
Flange version: Synchro flange Ø 36.83 mm, overall length 9.9 mm, centering collar Ø 36.83
mm, length 2.45 mm
Shaft: Blind hollow shaft for
axial fastening, diameter
6 mm, depth 2.8 mm
Protection rating: IP00 (EN60529)
Operating temperature: -20/+115 °C
Electrical connection: Bent plug connector, double-row, 15-pin
Pin configuration: D740561
Connecting direction: radial
Included part: Screw M3 x16 -A2 ISO 4762
with Tuflok
Please pay attention to the product documentation!
ID number
ID number
728563-01
Positions per revolution
Positions per revolution
262144
Data interface
Data interface
EnDat22
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Flange version
Flange version
Synchro flange Ø 36.83 mm, overall length 9.9 mm, centering collar Ø 36.83 mm, length 2.45 mm
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 6 mm, depth 2.8 mm
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
-20/+115 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D740561
Connecting direction
Connecting direction
radial
Included part
Included part
Screw M3 x16 -A2 ISO 4762 with Tuflok
Please pay attention to the product documentation!
Downloads / CAD / Mounting