Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

ECI1319
Absolute modular rotary encoder (singleturn) with inductive scanning without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECI1319
Absolute modular rotary encoder (singleturn) with inductive scanning without integral bearing
Positions per revolution: 524288
Data interface: EnDat22
Output code: Binary
Power supply: 3.6 V ... 14 V
Flange version: 0YA
Shaft: 44C
Protection rating: IP20 (EN60529)
Operating temperature: -40/+115 °C
Electrical connection: Plug connector, straight, double-row, 12- and 4-pin, with locking mechanism and
walls (lateral coded)
Pin configuration: D533166
Connecting direction: Cable outlet for axial and
radial use
Safety design: Functional safety
Please pay attention to the product documentation!
ID number
ID number
810661-02
Positions per revolution
Positions per revolution
524288
Data interface
Data interface
EnDat22
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Flange version
Flange version
0YA
Shaft
Shaft
44C
Protection rating
Protection rating
IP20 (EN60529)
Operating temperature
Operating temperature
-40/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12- and 4-pin, with locking mechanism and walls (lateral coded)
Pin configuration
Pin configuration
D533166
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Safety design
Safety design
Functional safety
Please pay attention to the product documentation!
Downloads / CAD / Mounting