Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

ECI119
Absolute rotary encoder with inductive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECI119
Absolute rotary encoder with inductive scanning
and w/o integral bearing Positions per revolution: 524288
Data interface: EnDat01
Output code: Binary
Line count: 32 Output signal: ~1Vpp
Cutoff frequency (-3 dB): 6.00 kHz
Power supply: 3.6 V ... 14 V
Flange version: Flange with 91 mm outside
diameter and 85 mm bolt
hole circle for M3, 3 x
120°
Shaft: Hollow through shaft with
radial clamping ring, diameter 30 mm
Protection rating: IP20 (EN60529)
Operating temperature: -30/+115 °C
Electrical connection: Plug connector, straight, double-row, 15-pin
Pin configuration: D533387
Connecting direction: axial
Please pay attention to the product documentation!
ID number
ID number
823406-01
and w/o integral bearing Positions per revolution
and w/o integral bearing Positions per revolution
524288
Data interface
Data interface
EnDat01
Output code
Output code
Binary
Line count
Line count
32 Output signal: ~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
6.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Flange version
Flange version
Flange with 91 mm outside diameter and 85 mm bolt hole circle for M3, 3 x 120°
Shaft
Shaft
Hollow through shaft with radial clamping ring, diameter 30 mm
Protection rating
Protection rating
IP20 (EN60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D533387
Connecting direction
Connecting direction
axial
Please pay attention to the product documentation!
Downloads / CAD / Mounting