Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

RCN 6310
Absolute angle encoder (singleturn) with integral bearing and integrated stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 6310
Absolute angle encoder (singleturn) with integral bearing and integrated stator coupling
System accuracy: ±2.0''
Data interface: EnDat22
Positions per revolution: 268435456
Output code: Binary
Power supply: 3.6 V ... 14 V
Shaft: Hollow through shaft for
axial clamping, diameter
180 mm
Flange version: Flange with 308 mm
outside diameter and 271
mm centering collar, drainage channels, aluminum
Protection rating: IP64 (EN60529)
Operating temperature: 0/+50 °C
Mechanical permissible <= 200 rpm (Higher
speed: speeds possible. For
details, see
Specifications.)
Electrical connection: Flange socket
Ultra-Lock, male, 12-pin
Pin configuration: D680849
Connecting direction: tangential
Special characteristics, rotational encoders: none
Safety design: For applications up to
SIL 2 as per EN 61508
and PL d as per EN ISO
13849. Refer to the
documentation!
ID number
ID number
1151208-01
System accuracy
System accuracy
±2.0''
Data interface
Data interface
EnDat22
Positions per revolution
Positions per revolution
268435456
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 180 mm
Flange version
Flange version
Flange with 308 mm outside diameter and 271 mm centering collar, drainage channels, aluminum
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Mechanical permissible <= 200 rpm (Higher
speed
speed
speeds possible. For details, see Specifications.)
Electrical connection
Electrical connection
Flange socket Ultra-Lock, male, 12-pin
Pin configuration
Pin configuration
D680849
Connecting direction
Connecting direction
tangential
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Safety design
Safety design
For applications up to SIL 2 as per EN 61508 and PL d as per EN ISO 13849. Refer to the documentation!
Downloads / CAD / Mounting