Letzte Aktualisierung: July 08 2026 22:31:32.
RCN 8591F
Absolute angle encoder (singleturn) with integral bearing and integrated stator coupling
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
RCN 8591F
Absolute angle encoder (singleturn) with integral bearing and integrated stator coupling
System accuracy: ±1.0''
Data interface: Fanuc05
Positions per revolution: 536870912
Power supply: 3.6 V ... 14 V
Shaft: Hollow shaft, diameter
100 mm
Protection rating: IP64 (EN60529)
Operating temperature: 0/+50 °C
Electrical connection: Flange socket
Ultra-Lock, male, 12-pin
Pin configuration: D680849
Absolute angle encoder (singleturn) with integral bearing and integrated stator coupling
System accuracy: ±1.0''
Data interface: Fanuc05
Positions per revolution: 536870912
Power supply: 3.6 V ... 14 V
Shaft: Hollow shaft, diameter
100 mm
Protection rating: IP64 (EN60529)
Operating temperature: 0/+50 °C
Electrical connection: Flange socket
Ultra-Lock, male, 12-pin
Pin configuration: D680849
ID number
ID number
1244759-01
System accuracy
System accuracy
±1.0''
Data interface
Data interface
Fanuc05
Positions per revolution
Positions per revolution
536870912
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow shaft, diameter 100 mm
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
Flange socket Ultra-Lock, male, 12-pin
Pin configuration
Pin configuration
D680849
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Declaration of Conformity
Mating Dimensions
Mounting Instructions
- RCN 8xx1, Hollowshaft 100 mm, Mounting Instructions German
- RCN 8xx1, Hollowshaft 100 mm, Mounting Instructions English
- RCN 8xx1, Hollowshaft 100 mm, Mounting Instructions Chinese
- RCN 8xx1, Hollowshaft 100 mm, Mounting Instructions Spanish
- RCN 8xx1, Hollowshaft 100 mm, Mounting Instructions Korean
- RCN 8xx1, Hollowshaft 100 mm, Mounting Instructions French
- RCN 8xx1, Hollowshaft 100 mm, Mounting Instructions Italian
- RCN 8xx1, Hollowshaft 100 mm, Mounting Instructions Japanese
- RCN 8xx1, Hollowshaft 100 mm, Mounting Instructions Taiwanese