Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

LB 383
Incremental sealed linear encoder with large cross section for measuring lengths up to 3040mm

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LB 383
Incremental sealed linear encoder with large cross section for measuring lengths up to 3040mm
(complete unit, one-piece) Measuring length: 1240 mm
Accuracy grade: ± 5.0 µm
Grating period: 40.000 µm
Fastening type: Standard
Output signal: sinusoidal voltage signals
(1 Vpp)
Reference mark position:in the middle of the
measuring length
Power supply: 5V+5%-10%
Electrical connection: separate adapter cable
Special characteristics, linear encoder: none
ID number
ID number
1313982-05
(complete unit, one-piece) Measuring length
(complete unit, one-piece) Measuring length
1240 mm
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
40.000 µm
Fastening type
Fastening type
Standard
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
in the middle of the measuring length
Power supply
Power supply
5V+5%-10%
Electrical connection
Electrical connection
separate adapter cable
Special characteristics, linear encoder
Special characteristics, linear encoder
none
Downloads / CAD / Mounting