Letzte Aktualisierung: October 01 2026 22:33:32.
LC 496F
Absolute sealed linear encoder with small cross section
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
LC 496F
Absolute sealed linear encoder with small cross section
Measuring length: 220 mm
Total length: ML+138 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Measuring step 1: 1.2500 nm
Measuring step 2: 10.0000 nm
Fastening type: End block + mounting spar
End block: 12A
Output signal: no specified value
Output code: Binary
Data interface: Fanuc05 Serial interface
FANUC ALPHA/ALPHAi
Power supply: 3.6 V ... 14 V
Electrical connection: Flange socket, male, 14-pin
Special characteristics, linear encoder: none
Absolute sealed linear encoder with small cross section
Measuring length: 220 mm
Total length: ML+138 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Measuring step 1: 1.2500 nm
Measuring step 2: 10.0000 nm
Fastening type: End block + mounting spar
End block: 12A
Output signal: no specified value
Output code: Binary
Data interface: Fanuc05 Serial interface
FANUC ALPHA/ALPHAi
Power supply: 3.6 V ... 14 V
Electrical connection: Flange socket, male, 14-pin
Special characteristics, linear encoder: none
ID number
ID number
1331742-04
Measuring length
Measuring length
220 mm
Total length
Total length
ML+138 mm
Accuracy grade
Accuracy grade
± 3.0 µm
Grating period
Grating period
20.000 µm
Measuring step 1
Measuring step 1
1.2500 nm
Measuring step 2
Measuring step 2
10.0000 nm
Fastening type
Fastening type
End block + mounting spar
End block
End block
12A
Output signal
Output signal
no specified value
Output code
Output code
Binary
Data interface
Data interface
Fanuc05 Serial interface FANUC ALPHA/ALPHAi
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Declaration of Conformity
Mating Dimensions
Mounting Instructions
- LC 416, LC 496 // 12A, Mounting Instructions Spanish
- LC 416, LC 496 // 12A, Mounting Instructions Korean
- LC 416, LC 496 // 12A, Mounting Instructions English
- LC 416, LC 496 // 12A, Mounting Instructions German
- LC 416, LC 496 // 12A, Mounting Instructions Chinese
- LC 416, LC 496 // 12A, Mounting Instructions French
- LC 416, LC 496 // 12A, Mounting Instructions Japanese
- LC 416, LC 496 // 12A, Mounting Instructions Italian
- LC 416, LC 496 // 12A, Mounting Instructions Taiwanese